Grove Gear BM230-30-2-210TC-L4 - BM230-30-2-210TC-L4
Part #:BM230-30-2-210TC-L4
Catalog #:BM230-30-2-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L1: | 9.82 in |
| N: | 6.75 | K: | 3.5 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| J: | 7 in | O: | 3.6 in |
| BD: | 9 | TAP Depth: | 0.88 in |
| G: | 2 | U: | 0.875 in |
| AJ: | 7.25 | AK: | 8.5 |
| BF: | 0.53 | F: | 4 |
| I: | 4.84 in | A: | 5.25 |
| B: | 8.12 | L: | 6.57 in |
| H-Tap size: | 7/16-14 in | D: | 3.25 |
| T: | 1.25 |
Technical Specifications
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Assembly: | BM-2 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.382 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Thrust Rating - output shaft: | 2574 | Output Key: | 1/4 X 2.25 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2105 in/lbs |

