How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | U: | 0.875 in |
| BF: | 0.53 | G: | 2 |
| J: | 7 in | H-Tap size: | 7/16 - 14 in |
| K: | 3.5 in | BD: | 9 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| D: | 3.25 | C: | 8.88 in |
| N: | 6.75 | L1: | 9.82 in |
| BE1: | 0.5 in | O: | 3.6 in |
| B: | 8.12 | L: | 6.57 in |
| TAP Depth: | 0.88 in | I: | 4.84 in |
| O*: | 3.36 in | A: | 5.25 |
| F: | 4 | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | BM230 |
| Output RPM: | 43.8 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | Double | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Assembly: | BM-1 |
| Service Factor: | 1 | Series Code: | GR |
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.822 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.25 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2018 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Shaft: | Solid Shaft |

