How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | L: | 6.57 in |
| AK: | 8.5 | A: | 5.25 |
| L1: | 9.82 in | D: | 3.25 |
| H-Tap size: | 7/16 - 14 in | K: | 3.5 in |
| F: | 4 | BD: | 9 |
| I: | 4.84 in | B: | 8.12 |
| BF: | 0.53 | U: | 0.875 in |
| C: | 8.88 in | G: | 2 |
| BE1: | 0.5 in | N: | 6.75 |
| J: | 7 in | O: | 3.6 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| TAP Depth: | 0.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Output RPM: | 35 | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.25 | Input HP @ 1750 RPM: | 1.535 |
| Output Diameter (in): | 1.25 in | Output Shaft: | Solid Shaft |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 180TC | Assembly: | BM-3 |
| Ratio Range: | 50:1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Model Code: | BM230 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

