How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7 in | N: | 6.75 |
| O: | 3.6 in | D: | 3.25 |
| BF: | 0.53 | I: | 4.84 in |
| BE1: | 0.5 in | G: | 2 |
| L1: | 9.82 in | T: | 1.25 |
| K: | 3.5 in | L: | 6.57 in |
| F: | 4 | AK: | 8.5 |
| C: | 8.88 in | A: | 5.25 |
| U: | 0.875 in | BD: | 9 |
| O*: | 3.36 in | Center Distance (in): | 3 in |
| TAP Depth: | 0.88 in | H-Tap size: | 7/16 - 14 in |
| B: | 8.12 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Worm Speed Reducer | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 60:1 | Output Shaft Direction: | Double |
| Output Shaft Assembly Code: | 1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Assembly: | BM-1 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Model Code: | BM230 | Output Key: | 1/4 X 2.25 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.279 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

