How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | J: | 7 in |
| BD: | 9 | K: | 3.5 in |
| F: | 4 | O: | 3.6 in |
| D: | 3.25 | N: | 6.75 |
| L1: | 9.82 in | I: | 4.84 in |
| G: | 2 | AK: | 8.5 |
| AJ: | 7.25 | TAP Depth: | 0.88 in |
| Center Distance (in): | 3 in | H-Tap size: | 7/16 - 14 in |
| BF: | 0.53 | B: | 8.12 |
| U: | 0.875 in | A: | 5.25 |
| C: | 8.88 in | L: | 6.57 in |
| T: | 1.25 |
Technical Specifications
| Output Shaft: | Solid Shaft | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | Right |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.25 |
| Motor Frame Size: | 180TC | Series Code: | GR |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 3 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 1.279 | Model Code: | BM230 |
| Ratio: | 60:1 | Assembly: | BM-3 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

