How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.5 | L: | 6.76 in |
| O: | 3.66 in | C: | 9.38 in |
| H-Tap size: | 7/16 - 14 in | T: | 1.5 |
| G: | 2 | K: | 3.75 in |
| J: | 7.5 in | O*: | 3.42 in |
| AK: | 4.5 | F: | 4 |
| U: | 0.88 in | LM: | 9.01 |
| BD: | 6.5 | I: | 5.02 in |
| N: | 7.06 | A: | 5.75 |
| BE: | 0.38 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 3.5 |
| Center Distance (in): | 3.25 in | TAP Depth: | 0.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Model Code: | BM232 |
| Thrust Rating - output shaft: | 2026 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Double | Output RPM: | 175 |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.5 in |
| Assembly: | BM-1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Ratio: | 10:1 | Output Key: | 3/8 X 2.62 |
| Series Code: | GR | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.034 | Service Factor: | 1 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Solid Shaft | Input Diameter (in): | 0.875 in |
| Product Type: | Worm Speed Reducer | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

