How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | U: | 0.88 in |
| L: | 6.76 in | BF: | 0.41 |
| LM: | 9.01 | A: | 5.75 |
| F: | 4 | Center Distance (in): | 3.25 in |
| D: | 3.5 | K: | 3.75 in |
| J: | 7.5 in | TAP Depth: | 0.88 in |
| BE: | 0.38 in | BD: | 6.5 |
| I: | 5.02 in | G: | 2 |
| AJ: | 5.88 | H-Tap size: | 7/16 - 14 in |
| O: | 3.66 in | C: | 9.38 in |
| B: | 8.5 | T: | 1.5 |
| N: | 7.06 |
Technical Specifications
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 7.034 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.5 in | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 2.62 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Input Diameter (in): | 0.875 in | Output RPM: | 175 |
| Series Code: | GR | Product Type: | Worm Speed Reducer |
| Ratio Range: | 10:1 | Model Code: | BM232 |
| Gear Type: | Worm | Assembly: | BM-3 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2026 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2343 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |

