How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | U: | 0.88 in |
| A: | 5.75 | BD: | 6.5 |
| B: | 8.5 | BF: | 0.41 |
| L: | 6.76 in | T: | 1.5 |
| H-Tap size: | 7/16 - 14 in | O: | 3.66 in |
| I: | 5.02 in | LM: | 9.01 |
| K: | 3.75 in | AJ: | 5.88 |
| J: | 7.5 in | D: | 3.5 |
| BE: | 0.38 in | TAP Depth: | 0.88 in |
| Center Distance (in): | 3.25 in | F: | 4 |
| N: | 7.06 | AK: | 4.5 |
| C: | 9.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2490 |
| Assembly: | BM-3 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Product Type: | Worm Speed Reducer |
| Output Shaft Direction: | Right | Ratio Range: | 15:1 |
| Center Distance (in): | 3.25 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Diameter (in): | 1.5 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 2.62 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.277 |
| Output Shaft Assembly Code: | 3 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | BM232 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

