How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 5.75 | N: | 7.06 |
| F: | 4 | AJ: | 7.25 |
| C: | 9.38 in | G: | 2 |
| D: | 3.5 | AK: | 8.5 |
| O: | 3.66 in | K: | 3.75 in |
| L: | 6.76 in | J: | 7.5 in |
| BE1: | 0.5 in | L1: | 10.01 in |
| B: | 8.5 | BF: | 0.53 |
| U: | 0.88 in | TAP Depth: | 0.88 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| T: | 1.5 | H-Tap size: | 7/16 - 14 in |
| I: | 5.02 in |
Technical Specifications
| Ratio Range: | 40:1 | Assembly: | BM-3 |
| Output Diameter (in): | 1.5 in | Output Shaft Direction: | Right |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Product Type: | Worm Speed Reducer | Model Code: | BM232 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.348 |
| Series Code: | GR | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Output RPM: | 43.8 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 2.62 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

