How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | I: | 5.02 in |
| BE1: | 0.5 in | H-Tap size: | 7/16 - 14 in |
| L1: | 10.01 in | O: | 3.66 in |
| C: | 9.38 in | TAP Depth: | 0.88 in |
| U: | 0.88 in | L: | 6.76 in |
| O*: | 3.42 in | A: | 5.75 |
| BF: | 0.53 | BD: | 9 |
| AK: | 8.5 | G: | 2 |
| F: | 4 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | T: | 1.5 |
| K: | 3.75 in | D: | 3.5 |
| B: | 8.5 | N: | 7.06 |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Ratio: | 50:1 | Assembly: | BM-1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Series Code: | GR | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.907 |
| Model Code: | BM232 | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 2.62 | Output Diameter (in): | 1.5 in |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output RPM: | 35 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |

