How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.42 in | L: | 6.76 in |
| U: | 0.88 in | AK: | 4.5 |
| BE: | 0.38 in | H-Tap size: | 7/16 - 14 in |
| Center Distance (in): | 3.25 in | K: | 3.75 in |
| D: | 3.5 | F: | 4 |
| TAP Depth: | 0.88 in | LM: | 9.01 |
| I: | 5.02 in | B: | 8.5 |
| G: | 2 | BD: | 6.5 |
| A: | 5.75 | N: | 7.06 |
| AJ: | 5.88 | C: | 9.38 in |
| T: | 1.5 | BF: | 0.41 |
| O: | 3.66 in | J: | 7.5 in |
Technical Specifications
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.907 | Model Code: | BM232 |
| Assembly: | BM-1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Series Code: | GR |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.5 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Output Key: | 3/8 X 2.62 | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2568 in/lbs | Output Shaft: | Solid Shaft |

