How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | U: | 1.5 in |
| T: | 2.5 | BE1: | 0.5 in |
| FZ: | 0.33 in | H-Tap size: | 5/8 -11 in |
| BD: | 9 | L1: | 15.88 in |
| L: | 11.78 in | BF: | 0.53 |
| N: | 10 | B: | 14.25 |
| TAP Depth: | 1 in | A: | 8.13 |
| AK: | 8.5 | D: | 6.5 |
| FA: | 11.13 in | G: | 3.19 |
| J: | 12.75 in | O: | 4.65 in |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| F: | 6.38 | K: | 6.38 in |
Technical Specifications
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | BM-3 | Input Keyway: | 3/8 X 3.00 in |
| Input Diameter (in): | 1.5 in | Output RPM: | 35 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Right |
| Output Diameter (in): | 2.5 in | Output Shaft Assembly Code: | 3 |
| Series Code: | GR | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Model Code: | BM260 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 6.282 |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 8635 in/lbs |

