How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 8.13 | BD: | 9 |
| D: | 6.5 | T: | 2.5 |
| U: | 1.5 in | Center Distance (in): | 6 in |
| C: | 16.5 in | BF: | 0.53 |
| TAP Depth: | 1 in | K: | 6.38 in |
| H-Tap size: | 5/8 -11 in | AJ: | 7.25 |
| O: | 4.65 in | L: | 11.78 in |
| N: | 10 | FZ: | 0.33 in |
| F: | 6.38 | G: | 3.19 |
| J: | 12.75 in | FA: | 11.13 in |
| L1: | 15.88 in | BE1: | 0.5 in |
| AK: | 8.5 | B: | 14.25 |
Technical Specifications
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Center Distance (in): | 6 | Model Code: | BM260 |
| Output Key: | 5/8 X 4.00 | Input Keyway: | 3/8 X 3.00 in |
| Series Code: | GR | Input HP @ 1750 RPM: | 5.181 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Right | Product Type: | Worm Speed Reducer |
| Assembly: | BM-3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 3 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 60:1 | Motor Frame Size: | 210TC |
| Ratio Range: | 60:1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.5 in | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Torque Rating (in-lb): | 8155 in/lbs | Output Shaft: | Solid Shaft |

