Grove Gear BMQ213-10-1-56C-L9 - BMQ213-10-1-56C-L9
Part #:BMQ213-10-1-56C-L9
Catalog #:BMQ213-10-1-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.333 in | N: | 4 |
| A: | 2.82 | I: | 2.61 in |
| J: | 3.25 in | O: | 2.16 in |
| TAP Depth: | 0.5 in | AK: | 4.5 |
| D: | 1.72 | LQ: | 3.46 in |
| F: | 2 | RQ: | 3.09 in |
| K: | 1.63 in | B: | 3.8 |
| O*: | 1.94 in | BE: | 0.38 in |
| G: | 1 | C: | 4.66 in |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | T: | 0.625 |
| H-Tap size: | 5/16-18 in |
Technical Specifications
| Ratio: | 10:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 0.625 in | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-1 | Series Code: | GR |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 0.733 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 1.33 | Output Key: | 3/16 x 1.50 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1070 |
| Input Style: | C-Face Quill | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 228 in/lbs |

