Grove Gear BMQ213-5-2-56C-L1 - BMQ213-5-2-56C-L1
Part #:BMQ213-5-2-56C-L1
Catalog #:BMQ213-5-2-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | N: | 4 |
| LQ: | 3.46 in | BE: | 0.38 in |
| TAP Depth: | 0.5 in | G: | 1 |
| Center Distance (in): | 1.333 in | C: | 4.66 in |
| A: | 2.82 | D: | 1.72 |
| K: | 1.63 in | F: | 2 |
| AJ: | 5.88 | O: | 2.16 in |
| RQ: | 3.09 in | B: | 3.8 |
| BF: | 0.41 | AK: | 4.5 |
| H-Tap size: | 5/16-18 in | T: | 0.625 |
| BD: | 5.88 | I: | 2.61 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Center Distance (in): | 1.33 | Motor Frame Size: | 56C |
| Output Shaft: | Solid Shaft | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 827 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Ratio: | 5:1 |
| Series Code: | GR | Output RPM: | 350 |
| Output Diameter (in): | 0.625 in | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Key: | 3/16 x 1.50 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Assembly: | BMQ-2 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.058 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | 2 | Output Torque Rating (in-lb): | 172 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |

