Grove Gear BMQ213-5-2-56C-L2 - BMQ213-5-2-56C-L2
Part #:BMQ213-5-2-56C-L2
Catalog #:BMQ213-5-2-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 3.09 in | Center Distance (in): | 1.333 in |
| B: | 3.8 | BE: | 0.38 in |
| F: | 2 | T: | 0.625 |
| I: | 2.61 in | AK: | 4.5 |
| BF: | 0.41 | G: | 1 |
| D: | 1.72 | LQ: | 3.46 in |
| J: | 3.25 in | A: | 2.82 |
| TAP Depth: | 0.5 in | C: | 4.66 in |
| BD: | 5.88 | N: | 4 |
| AJ: | 5.88 | H-Tap size: | 5/16-18 in |
| O: | 2.16 in | K: | 1.63 in |
Technical Specifications
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 1.058 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 1.33 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Assembly: | BMQ-2 | Output Shaft: | Solid Shaft |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Ratio: | 5:1 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 827 |
| Product Type: | Right Angle | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Series Code: | GR |
| Output RPM: | 350 | Output Diameter (in): | 0.625 in |
| Output Key: | 3/16 x 1.50 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 172 in/lbs |

