How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.14 in | BF: | 0.41 |
| H-Tap size: | 5/16 - 18 in | BD: | 6.5 |
| AJ: | 5.88 | AK: | 4.5 |
| LQ: | 3.99 in | K: | 2.09 in |
| BE: | 0.38 in | F: | 2.75 |
| Center Distance (in): | 1.54 in | A: | 3.44 |
| N: | 4.31 | B: | 4.88 |
| RQ: | 3.62 in | O: | 2.11 in |
| G: | 1.38 | D: | 1.91 |
| TAP Depth: | 0.63 in | J: | 4.19 in |
| T: | 0.75 | C: | 5.38 in |
Technical Specifications
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Assembly: | BMQ-3 |
| Output Shaft Direction: | Right | Output Diameter (in): | 0.75 in |
| Input Bore (C Face): | 0.875 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer: | Worm - Right Angle |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.54 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Series Code: | GR | Model Code: | BMQ215 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 1.021 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1056 |
| Output Torque Rating (in-lb): | 313 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |

