How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | O*: | 1.9 in |
| LQ: | 3.99 in | T: | 0.75 |
| I: | 3.14 in | G: | 1.38 |
| H-Tap size: | 5/16 - 18 in | A: | 3.44 |
| BE: | 0.38 in | C: | 5.38 in |
| N: | 4.31 | D: | 1.91 |
| BF: | 0.41 | J: | 4.19 in |
| K: | 2.09 in | AK: | 4.5 |
| TAP Depth: | 0.63 in | O: | 2.11 in |
| Center Distance (in): | 1.54 in | RQ: | 3.62 in |
| BD: | 6.5 | B: | 4.88 |
| F: | 2.75 |
Technical Specifications
| Model Code: | BMQ215 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Series Code: | GR | Thrust Rating - output shaft: | 1144 |
| Product Type: | Worm Speed Reducer | Input HP @ 1750 RPM: | 0.774 |
| Output Key: | 3/16 X 1.50 | Output RPM: | 116.7 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Assembly: | BMQ-1 |
| Housing Material: | Cast Iron | Center Distance (in): | 1.54 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | Double |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 334 in/lbs |

