How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | BE: | 0.38 in |
| J: | 4.19 in | K: | 2.09 in |
| TAP Depth: | 0.63 in | A: | 3.44 |
| G: | 1.38 | AK: | 4.5 |
| H-Tap size: | 5/16 - 18 in | B: | 4.88 |
| D: | 1.91 | BF: | 0.41 |
| Center Distance (in): | 1.54 in | N: | 4.31 |
| F: | 2.75 | I: | 3.14 in |
| T: | 0.75 | O: | 2.11 in |
| LQ: | 3.99 in | RQ: | 3.62 in |
| C: | 5.38 in | AJ: | 5.88 |
Technical Specifications
| Output Diameter (in): | 0.75 in | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Model Code: | BMQ215 |
| Thrust Rating - output shaft: | 1144 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.774 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output RPM: | 116.7 |
| Output Shaft: | Solid Shaft | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | GR |
| Assembly: | BMQ-3 | Ratio Range: | 15:1 |
| Output Key: | 3/16 X 1.50 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Right | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 3 |
| Center Distance (in): | 1.54 | Product Type: | Worm Speed Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 334 in/lbs |

