How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.91 | I: | 3.14 in |
| AJ: | 5.88 | B: | 4.88 |
| F: | 2.75 | RQ: | 3.62 in |
| A: | 3.44 | J: | 4.19 in |
| BE: | 0.38 in | O*: | 1.9 in |
| BF: | 0.41 | BD: | 6.5 |
| G: | 1.38 | TAP Depth: | 0.63 in |
| N: | 4.31 | LQ: | 3.99 in |
| C: | 5.38 in | Center Distance (in): | 1.54 in |
| O: | 2.11 in | AK: | 4.5 |
| K: | 2.09 in | H-Tap size: | 5/16 - 18 in |
| T: | 0.75 |
Technical Specifications
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | GR | Output Shaft Direction: | Double |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.472 |
| Gear Type: | Worm | Output Key: | 3/16 X 1.50 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 0.75 in |
| Input Style: | C-Face Quill | Ratio: | 30:1 |
| Input Bore (C Face): | 0.625 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Model Code: | BMQ215 |
| Output RPM: | 58.3 | Assembly: | BMQ-1 |
| Center Distance (in): | 1.54 | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |

