Grove Gear BMQ215-5-3-56C-L9 - BMQ215-5-3-56C-L9
Part #:BMQ215-5-3-56C-L9
Catalog #:BMQ215-5-3-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 in | B: | 4.88 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | I: | 3.14 in |
| BF: | 0.41 | J: | 4.19 in |
| A: | 3.44 | C: | 5.38 in |
| RQ: | 3.62 in | F: | 2.75 |
| N: | 4.31 | LQ: | 3.99 in |
| D: | 1.91 | K: | 2.09 in |
| G: | 1.38 | T: | 0.75 |
| TAP Depth: | 0.63 in | Center Distance (in): | 1.54 in |
| O: | 2.11 in | AK: | 4.5 |
Technical Specifications
| Output Shaft Assembly Code: | 3 | Thrust Rating - output shaft: | 794 |
| Housing Material: | Cast Iron | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.75 in | Output Key: | 3/16 x 1.50 |
| Input HP @ 1750 RPM: | 1.615 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Series Code: | GR |
| Output Shaft Direction: | 3 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output RPM: | 350 |
| Motor Frame Size: | 56C | Output Shaft: | Solid Shaft |
| Center Distance (in): | 1.54 | Ratio: | 5:1 |
| Assembly: | BMQ-3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Output Torque Rating (in-lb): | 263 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |

