Grove Gear BMQ218-7.5-3-56C-L3 - BMQ218-7.5-3-56C-L3
Part #:BMQ218-7.5-3-56C-L3
Catalog #:BMQ218-7.5-3-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.09 in | F: | 2.75 |
| G: | 1.38 | O: | 2.05 in |
| A: | 3.56 | I: | 3.24 in |
| H-Tap size: | 5/16-18 in | D: | 2.06 |
| AJ: | 5.88 | BF: | 0.41 |
| B: | 5.06 | K: | 2.09 in |
| TAP Depth: | 0.63 in | N: | 4.31 |
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| AK: | 4.5 | BE: | 0.38 in |
| RQ: | 3.59 in | J: | 4.19 in |
| BD: | 5.88 | T: | 0.875 |
Technical Specifications
| Output Shaft Direction: | 3 | Input Keyway (C Face): | 3/16 x 3/32 |
| Thrust Rating - output shaft: | 868 | Ratio Range: | 7.5:1 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output Shaft: | Solid Shaft | Input HP @ 1750 RPM: | 1.667 |
| Output RPM: | 233.3 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Assembly: | BMQ-3 | Series Code: | GR |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 3 |
| Input RPM: | 1,750 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 0.875 in |
| Center Distance (in): | 1.75 | Output Key: | 3/16 x 1.38 |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 409 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |

