Grove Gear BMQ218-7.5-3-56C-L4 - BMQ218-7.5-3-56C-L4
Part #:BMQ218-7.5-3-56C-L4
Catalog #:BMQ218-7.5-3-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | H-Tap size: | 5/16-18 in |
| AJ: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | RQ: | 3.59 in |
| N: | 4.31 | LQ: | 4.09 in |
| D: | 2.06 | Center Distance (in): | 1.75 in |
| BD: | 5.88 | G: | 1.38 |
| C: | 5.75 in | K: | 2.09 in |
| T: | 0.875 | TAP Depth: | 0.63 in |
| A: | 3.56 | B: | 5.06 |
| BF: | 0.41 | F: | 2.75 |
| J: | 4.19 in | O: | 2.05 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 1.75 |
| Reducer: | Worm - Right Angle | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 3 | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 1.667 | Input Bore (C Face): | 0.625 |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.875 in | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 x 1.38 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | BMQ-3 | Ratio Range: | 7.5:1 |
| Input RPM: | 1,750 | Series Code: | GR |
| Thrust Rating - output shaft: | 868 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 3 | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Torque Rating (in-lb): | 409 in/lbs |

