Grove Gear BMQ220-20-3-56C-L2 - BMQ220-20-3-56C-L2
Part #:BMQ220-20-3-56C-L2
Catalog #:BMQ220-20-3-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | Center Distance (in): | 2.063 in |
| T: | 1 | RQ: | 4.06 in |
| F: | 3 | BF: | 0.41 |
| C: | 6.38 in | B: | 5.8 |
| AK: | 4.5 | I: | 3.61 in |
| O: | 2.29 in | AJ: | 5.88 |
| A: | 3.81 | J: | 4.75 in |
| LQ: | 4.46 in | G: | 1.5 |
| H-Tap size: | 5/16-18 in | K: | 2.38 in |
| BE: | 0.38 in | TAP Depth: | 0.63 in |
| N: | 4.68 | BD: | 5.88 |
Technical Specifications
| Ratio: | 20:1 | Assembly: | BMQ-3 |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Center Distance (in): | 2.063 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1144 |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Output RPM: | 87.5 | Input Keyway (C Face): | 3/16 x 3/32 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1 in |
| Ratio Range: | 20:1 | Output Key: | 1/4 x 1.44 |
| Input HP @ 1750 RPM: | 1.243 | Input RPM: | 1,750 |
| Output Shaft Direction: | 3 | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Output Torque Rating (in-lb): | 756 in/lbs |

