How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 3.36 in | H-Tap size: | 7/16 - 14 in |
| B: | 8.12 | G: | 2 |
| K: | 3.5 in | LQ: | 5.69 in |
| AJ: | 5.88 | J: | 7 in |
| Center Distance (in): | 3 in | RQ: | 5.32 in |
| F: | 4 | N: | 6.75 |
| D: | 3.25 | TAP Depth: | 0.88 in |
| BF: | 0.41 | AK: | 4.5 |
| O: | 3.6 in | C: | 8.88 in |
| I: | 4.84 in | BD: | 6.5 |
| T: | 1.25 | BE: | 0.38 in |
| A: | 5.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.207 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.25 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2549 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | Double |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Output Shaft: | Solid Shaft |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 15:1 |
| Series Code: | GR | Output RPM: | 116.7 |
| Input Style: | C-Face Quill | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Model Code: | BMQ230 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

