How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | TAP Depth: | 0.88 in |
| G: | 2 | A: | 5.25 |
| BF: | 0.53 | N: | 6.75 |
| AJ: | 7.25 | B: | 8.12 |
| RQ: | 5.63 in | BD: | 9 |
| T: | 1.25 | BE1: | 0.5 in |
| F: | 4 | D: | 3.25 |
| Center Distance (in): | 3 in | C: | 8.88 in |
| I: | 4.84 in | J: | 7 in |
| LQ1: | 6.12 in | K: | 3.5 in |
| H-Tap size: | 7/16 - 14 in | O: | 3.6 in |
Technical Specifications
| Series: | Old GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Product Type: | Worm Speed Reducer | Output Key: | 1/4 X 2.25 |
| Input HP @ 1750 RPM: | 3.233 | Assembly: | BMQ-2 |
| Series Code: | GR | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | Left |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Input Keyway (C Face): | 1/4 x 1/8 |
| Motor Frame Size: | 180TC | Output RPM: | 87.5 |
| Model Code: | BMQ230 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2015 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |

