How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | BD: | 6.5 |
| T: | 1.25 | J: | 7 in |
| D: | 3.25 | AJ: | 5.88 |
| N: | 6.75 | I: | 4.84 in |
| Center Distance (in): | 3 in | O: | 3.6 in |
| A: | 5.25 | TAP Depth: | 0.88 in |
| H-Tap size: | 7/16 - 14 in | BE: | 0.38 in |
| O*: | 3.36 in | AK: | 4.5 |
| B: | 8.12 | C: | 8.88 in |
| K: | 3.5 in | F: | 4 |
| BF: | 0.41 | G: | 2 |
| RQ: | 5.32 in |
Technical Specifications
| Ratio: | 50:1 | Motor Frame Size: | 140TC |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.535 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/4 X 2.25 | Shaft Seal Material: | Viton |
| Model Code: | BMQ230 | Product Type: | Worm Speed Reducer |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Assembly: | BMQ-1 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Output Shaft Direction: | Double | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 2026 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Housing Material: | Cast Iron |

