How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.5 in | RQ: | 5.63 in |
| AK: | 8.5 | A: | 5.25 |
| TAP Depth: | 0.88 in | D: | 3.25 |
| T: | 1.25 | B: | 8.12 |
| BD: | 9 | LQ1: | 6.12 in |
| G: | 2 | BE1: | 0.5 in |
| O: | 3.6 in | Center Distance (in): | 3 in |
| BF: | 0.53 | H-Tap size: | 7/16 - 14 in |
| I: | 4.84 in | F: | 4 |
| C: | 8.88 in | O*: | 3.36 in |
| AJ: | 7.25 | J: | 7 in |
| N: | 6.75 |
Technical Specifications
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Output Key: | 1/4 X 2.25 |
| Center Distance (in): | 3 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Housing Material: | Cast Iron | Product Type: | Worm Speed Reducer |
| Gear Type: | Worm | Output Shaft Direction: | Double |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | BMQ230 |
| Input Bore (C Face): | 1.125 | Assembly: | BMQ-1 |
| Ratio: | 50:1 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 1.535 | Input Keyway (C Face): | 1/4 x 1/8 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

