How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | LQ1: | 9.33 in |
| FZ: | 0.33 in | N: | 10 |
| TAP Depth: | 1 in | B: | 14.25 |
| A: | 8.13 | J: | 12.75 in |
| O*: | 4.65 in | BF: | 0.53 |
| F: | 6.38 | G: | 3.19 |
| FA: | 11.13 in | AK: | 8.5 |
| BE1: | 0.5 in | K: | 6.38 in |
| AJ: | 7.25 | T: | 2.5 |
| O: | 4.65 in | Center Distance (in): | 6 in |
| D: | 6.5 | BD: | 9 |
| H-Tap size: | 5/8 -11 in | RQ: | 8.69 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Quill | Product Type: | Worm Speed Reducer |
| Model Code: | BMQ260 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Gear Type: | Worm | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | Double | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 9.841 | Assembly: | BMQ-1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Series Code: | GR | Thrust Rating - output shaft: | 3990 |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 2.5 in |
| Ratio: | 30:1 | Input Bore (C Face): | 1.375 |
| Output Torque Rating (in-lb): | 8941 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |

