How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | LQ1: | 9.33 in |
| BF: | 0.53 | BD: | 9 |
| J: | 12.75 in | H-Tap size: | 5/8 -11 in |
| TAP Depth: | 1 in | K: | 6.38 in |
| AK: | 8.5 | RQ: | 8.69 in |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| N: | 10 | A: | 8.13 |
| O: | 4.65 in | B: | 14.25 |
| FZ: | 0.33 in | G: | 3.19 |
| D: | 6.5 | F: | 6.38 |
| FA: | 11.13 in | T: | 2.5 |
| AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 210TC | Series Code: | GR |
| Product Type: | Worm Speed Reducer | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Product Line: | Old GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-3 | Output Shaft Assembly Code: | 3 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 6 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.5 in |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Output Shaft Direction: | Right | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Model Code: | BMQ260 |
| Input HP @ 1750 RPM: | 9.841 | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 8941 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

