How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 8.13 | K: | 6.38 in |
| O*: | 4.65 in | AJ: | 7.25 |
| J: | 12.75 in | C: | 16.5 in |
| FA: | 11.13 in | AK: | 8.5 |
| N: | 10 | F: | 6.38 |
| BF: | 0.53 | D: | 6.5 |
| B: | 14.25 | BE1: | 0.5 in |
| G: | 3.19 | T: | 2.5 |
| FZ: | 0.33 in | H-Tap size: | 5/8 -11 in |
| LQ1: | 9.33 in | O: | 4.65 in |
| BD: | 9 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | TAP Depth: | 1 in |
Technical Specifications
| Model Code: | BMQ260 | Input HP @ 1750 RPM: | 7.712 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | Double | No. of Gear Reductions: | Single |
| Assembly: | BMQ-1 | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Output Diameter (in): | 2.5 in |
| Output Shaft: | Solid Shaft | Ratio Range: | 40:1 |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Series Code: | GR |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 x 5/32 |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8894 in/lbs |

