How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | FZ: | 0.33 in |
| K: | 6.38 in | AK: | 8.5 |
| BE1: | 0.5 in | O*: | 4.65 in |
| BF: | 0.53 | TAP Depth: | 1 in |
| J: | 12.75 in | G: | 3.19 |
| H-Tap size: | 5/8 -11 in | O: | 4.65 in |
| F: | 6.38 | T: | 2.5 |
| B: | 14.25 | BD: | 9 |
| FA: | 11.13 in | AJ: | 7.25 |
| A: | 8.13 | Center Distance (in): | 6 in |
| C: | 16.5 in | RQ: | 8.69 in |
| D: | 6.5 | N: | 10 |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Input HP @ 1750 RPM: | 6.282 |
| Output Shaft Direction: | Double | Reducer: | Worm - Right Angle |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | GR |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Assembly: | BMQ-1 | Thrust Rating - output shaft: | 3990 |
| Model Code: | BMQ260 | Output Diameter (in): | 2.5 in |
| Series: | Old GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 6 |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Shaft: | Solid Shaft | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

