How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BF: | 0.53 |
| H-Tap size: | 5/8 -11 in | RQ: | 8.69 in |
| T: | 2.5 | TAP Depth: | 1 in |
| K: | 6.38 in | AJ: | 7.25 |
| C: | 16.5 in | O: | 4.65 in |
| D: | 6.5 | FA: | 11.13 in |
| J: | 12.75 in | G: | 3.19 |
| F: | 6.38 | Center Distance (in): | 6 in |
| LQ1: | 9.33 in | O*: | 4.65 in |
| BD: | 9 | AK: | 8.5 |
| N: | 10 | B: | 14.25 |
| BE1: | 0.5 in | A: | 8.13 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Solid Shaft | Input Style: | C-Face Quill |
| Product Line: | Old GR Series - Ironman Worm Gear Reducers | Series: | Old GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 5.181 |
| Output Diameter (in): | 2.5 in | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 x 5/32 | Center Distance (in): | 6 |
| Ratio Range: | 60:1 | Output Shaft Direction: | Double |
| Gear Type: | Worm | Model Code: | BMQ260 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Worm Speed Reducer | Service Factor: | 1 |
| Ratio: | 60:1 | Series Code: | GR |
| Assembly: | BMQ-1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8155 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

