How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.62 in | AD: | 5.05 |
| AG: | 5.12 | AJ: | 7.5 |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 8.03 in | T: | 1.125 |
| K: | 2.5 in | AK: | 8.5 |
| I: | 3.38 in | B: | 6.75 |
| F: | 3.5 | D: | 3.25 |
| LQ: | 5.88 in | G: | 1.75 |
| BD: | 9 | J: | 5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Model Code: | 262Q | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Series Code: | Cobra |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.62 | Ratio: | 5:1 |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 5.38 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 1,050 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 909 in/lbs |

