Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Double-Reduction Helical Worm Reducer - GR-DXMQ818-400-R1-56
Part #:GR818409118.00
Catalog #:GR-DXMQ818-400-R1-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | BE: | 0.38 in |
| J: | 4.19 in | AK: | 4.5 |
| TAP Depth: | 0.63 in | Center Distance (in): | 1.75 in |
| BD: | 6.5 | I: | 3.24 in |
| O: | 2.05 in | RQ: | 8.76 in |
| N: | 4.31 | LQ: | 9.15 in |
| CE: | 1.91 | G: | 1.38 |
| C: | 5.75 in | D: | 2.06 |
| H-Tap size: | 5/6-18 UNC in | B: | 5.06 |
| BF: | 0.41 | T: | 0.875 |
| AJ: | 5.88 | K: | 2.09 in |
| A: | 3.56 |
Technical Specifications
| Overhung Load: | 1,200 | Keyway: | 3/16 X 3/32 |
| Input HP: | 0.068 | Frame Size: | 56C |
| Output Style: | Solid Shaft | Output Shaft Orientation: | R1 |
| Series Style: | GR-DXMQ | Input RPM: | 1,750 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Housing Construction: | Cast Iron 800 Worm Gear Reducers |
| Output Shaft Assembly Code: | DXMQ-R | Output HP: | 0.031 |
| Output RPM: | 4.4 | Mounting Style: | Base |
| Input Style: | C-Face Quill | Reducer Style: | R1 |
| Output Key: | 3/16 X 1.38 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 250:1 to 500:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Double |
| Gear Type: | Helical-worm | Ratio: | 400:1 |
| Input Quill Diameter (in): | 0.625 in | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.88 in | Motor Frame Size: | 56C |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 451 in/lbs |
General Specifications
| Weight: | 43.00 LB |

