Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Double-Reduction Helical Worm Reducer - GR-DXMQ852-250-L1-140
Part #:GR852405156.00
Catalog #:GR-DXMQ852-250-L1-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BE: | 0.38 in |
| AK: | 4.5 | O: | 4.78 in |
| BF: | 0.41 | J: | 11 in |
| D: | 5.12 | G: | 2.91 |
| AJ: | 5.88 | BD: | 6.5 |
| CE: | 2.87 | F: | 5.81 |
| I: | 7.5 in | H-Tap size: | 5/8-11 UNC in |
| T: | 2 | B: | 13 |
| TAP Depth: | 1.25 in | C: | 14 in |
| N: | 9.06 | K: | 5.5 in |
| A: | 7.19 |
Technical Specifications
| Housing Construction: | Cast Iron 800 Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 6.7 | Reducer Style: | L1 |
| Output HP: | 2.052 | Frame Size: | 140TC |
| Output Style: | Solid Shaft | Output Shaft Orientation: | L1 |
| Input RPM: | 1,750 | Series Style: | GR-DXMQ |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Assembly Code: | DXMQ-L |
| Mounting Style: | Base | Keyway: | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.50 | Input HP: | 3.103 |
| Series Code: | GR | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 250:1 | Reducer: | Worm - Right Angle |
| Ratio Range: | 250:1 to 500:1 | Gear Type: | Helical-worm |
| No. of Gear Reductions: | Double | Input Quill Diameter (in): | 0.875 in |
| Center Distance (in): | 5.25 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Motor Frame Size: | 140TC | Output Torque Rating (in-lb): | 19075 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 292.00 LB |

