Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Double-Reduction Helical Worm Reducer - GRG-DXMQ832-75-L3-140
Part #:GRG832407130.00
Catalog #:GRG-DXMQ832-75-L3-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | C: | 9.38 in |
| O: | 3.66 in | I: | 5.02 in |
| BD: | 6.5 | B: | 8.5 |
| N: | 7.06 | H-Tap size: | 7/16-14 UNC in |
| BE: | 0.38 in | RQ: | 10.81 in |
| J: | 7.5 in | Center Distance (in): | 3.25 in |
| CE: | 2.36 | BF: | 0.41 |
| AK: | 4.5 | T: | 1.5 |
| D: | 3.5 | K: | 3.75 in |
| AJ: | 5.88 | F: | 4 |
| LQ: | 11.2 in | TAP Depth: | 0.88 in |
| A: | 5.75 |
Technical Specifications
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Orientation: | L3 |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 23.3 |
| Input HP: | 2.238 | Mounting Style: | Base |
| Reducer Style: | L3 | Keyway: | 3/16 X 3/32 |
| Output Shaft Assembly Code: | DXMQ-L | Housing Construction: | Cast Iron 800 Worm Gear Reducers |
| Series Code: | GRG | Output Style: | Solid Shaft |
| Output HP: | 1.811 | Series Style: | GRG-DXMQ |
| Output Key: | 3/8 X 2.63 | Overhung Load: | 2,275 |
| Ratio: | 75:1 | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 75:1 |
| Input Quill Diameter (in): | 0.625 in | No. of Gear Reductions: | Double |
| Gear Type: | Helical-worm | Center Distance (in): | 3.25 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.5 in | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 4892 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 690310177044 | Weight: | 97.00 LB |

