Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1302 400/1 WR .625
Part #:0230-17048
Catalog #:1302 400/1 WR .625
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Product Line: | PowerCubeX Worm Gear Drive |
| Model Code: | 1302 | Product Type: | Right Angle |
| Maximum Input HP: | 0.057 | Series Code: | 1300 |
| Ratio: | 400:1 | Input Diameter (in): | 0.5 in |
| Service Factor: | 1 | Output Diameter (in): | 0.625 in |
| Ratio Range: | 250:1 to 500:1 | Input Style: | Shaft |
| Output RPM: | 4.38 | Center Distance (in): | 1.33 |
| Output Torque Rating (in-lb): | 371 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 22.00 LB | Packaged Length: | 12.00 IN |
| Packaged Width: | 10.00 IN | Packaged Height: | 11.00 IN |

