Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1804 100/1 WR 56C DOUBLE OUTPUT
Part #:0230-18563
Catalog #:1804 100/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | PowerCubeX Worm Gear Drive | Product Type: | Right Angle |
| Frame Size: | 56C | Series Code: | 1800 |
| Maximum Input HP: | 0.333 @ 1750 RPM | Service Factor: | 1.0 |
| Input Diameter (in): | 0.625 in | Ratio: | 100:1 |
| Output Diameter (in): | 0.750 in | Gear Type: | Double-worm |
| Model Code: | 1804 | Overhung Load: | 550 |
| Mounting Style: | SELECT | Input Style: | C-Face Quill |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Keyway: | 3/16 x 3/32 | Center Distance (in): | 1.75 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 717 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Cast Iron |
General Specifications
| Weight: | 26.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

