Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1804 400/1 WR 56C DOUBLE OUTPUT
Part #:0230-18568
Catalog #:1804 400/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Input HP: | 0.107 | Ratio: | 400:1 |
| Product Line: | PowerCubeX Worm Gear Drive | Model Code: | 1804 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Frame Size: | 56C | Gear Type: | Double-worm |
| Service Factor: | 1 | Output Diameter (in): | 0.750 in |
| Series Code: | 1800 | Input Style: | C-Face Quill |
| Output RPM: | 4.38 | Ratio Range: | 250:1 to 500:1 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 754 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 26.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

