Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1804 1000/1 WR 56C DOUBLE OUTPUT
Part #:0230-18573
Catalog #:1804 1000/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Model Code: | 1804 |
| Maximum Input HP: | 0.056 | Gear Type: | Double-worm |
| Product Type: | Right Angle | Series Code: | 1800 |
| Output Diameter (in): | 0.750 in | Frame Size: | 56C |
| Product Line: | PowerCubeX Worm Gear Drive | Input Diameter (in): | 0.625 in |
| Ratio: | 1000:1 | Input Style: | C-Face Quill |
| Ratio Range: | 1000:1 to 2500:1 | Output RPM: | 1.75 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 754 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 26.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

