Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1804 1800/1 WR 56C DOUBLE OUTPUT
Part #:0230-18576
Catalog #:1804 1800/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Double-worm |
| Frame Size: | 56C | Maximum Input HP: | 0.044 @ 1750 RPM |
| Ratio: | 1800:1 | Model Code: | 1804 |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| Service Factor: | 1.0 | Series Code: | 1800 |
| Product Line: | PowerCubeX Worm Gear Drive | Ratio Range: | 1000:1 to 2500:1 |
| Mounting Style: | SELECT | Output RPM: | 0.97 |
| Overhung Load: | 550 | Keyway: | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Center Distance (in): | 1.75 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Torque Rating (in-lb): | 806 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| Weight: | 26.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

