Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1804 3600/1 WR 56C DOUBLE OUTPUT
Part #:0230-18580
Catalog #:1804 3600/1 WR 56C DOUBLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Product Line: | PowerCubeX Worm Gear Drive |
| Output Diameter (in): | 0.750 in | Product Type: | Right Angle |
| Model Code: | 1804 | Frame Size: | 56C |
| Series Code: | 1800 | Maximum Input HP: | 0.023 |
| Ratio: | 3600:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.625 in | Ratio Range: | 2500:1 + |
| Output RPM: | 0.49 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 666 in/lbs |
General Specifications
| Weight: | 26.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

