Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1804 1800/1 WR 56C SINGLE OUTPUT
Part #:0230-18596
Catalog #:1804 1800/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Frame Size: | 56C |
| Product Type: | Right Angle | Model Code: | 1804 |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Maximum Input HP: | 0.044 | Gear Type: | Double-worm |
| Series Code: | 1800 | Ratio: | 1800:1 |
| Product Line: | PowerCubeX Worm Gear Drive | Output RPM: | 0.97 |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 806 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Shaft |
General Specifications
| Weight: | 26.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

