Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1804 3600/1 WR 56C SINGLE OUTPUT
Part #:0230-18600
Catalog #:1804 3600/1 WR 56C SINGLE OUTPUT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Right Angle | Product Line: | PowerCubeX Worm Gear Drive |
| Maximum Input HP: | 0.023 @ 1750 RPM | Series Code: | 1800 |
| Output Diameter (in): | 0.750 in | Ratio: | 3600:1 |
| Input Diameter (in): | 0.625 in | Gear Type: | Double-worm |
| Service Factor: | 1.0 | Model Code: | 1804 |
| Frame Size: | 56C | Ratio Range: | 2500:1 + |
| Keyway: | 3/16 x 3/32 | Overhung Load: | 550 |
| Output RPM: | 0.49 | Input Style: | C-Face Quill |
| Mounting Style: | SELECT | Center Distance (in): | 1.75 |
| Reduction: | DOUBLE | Motor Frame Size: | 56C |
| Output Shaft Direction: | L or R | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 666 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 662798987750 | Weight: | 26.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

