Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1805 100/1 WR 56C .938
Part #:0230-18683
Catalog #:1805 100/1 WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | 1800 | Ratio: | 100:1 |
| Model Code: | 1805 | Product Type: | Right Angle |
| Gear Type: | Double-worm | Output Diameter (in): | 0.938 in |
| Frame Size: | 56C | Input Diameter (in): | 0.625 in |
| Maximum Input HP: | 0.333 | Service Factor: | 1 |
| Product Line: | PowerCubeX Worm Gear Drive | Output RPM: | 17.5 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 717 in/lbs |
General Specifications
| Weight: | 26.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

