Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1805 3600/1 WR 56C .938
Part #:0230-18700
Catalog #:1805 3600/1 WR 56C .938
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 3600:1 | Maximum Input HP: | 0.023 @ 1750 RPM |
| Model Code: | 1805 | Product Line: | PowerCubeX Worm Gear Drive |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.938 in | Frame Size: | 56C |
| Series Code: | 1800 | Gear Type: | Double-worm |
| Service Factor: | 1.0 | Output RPM: | 0.49 |
| Ratio Range: | 2500:1 + | Mounting Style: | SELECT |
| Input Style: | C-Face Quill | Keyway: | 3/16 x 3/32 |
| Center Distance (in): | 1.75 | Reduction: | DOUBLE |
| Motor Frame Size: | 56C | Output Shaft Direction: | L or R |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 666 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961820358 | Weight: | 26.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

