Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1805 1200/1 WR 56C 1.000
Part #:0230-18714
Catalog #:1805 1200/1 WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Product Line: | PowerCubeX Worm Gear Drive |
| Series Code: | 1800 | Gear Type: | Double-worm |
| Model Code: | 1805 | Maximum Input HP: | 0.056 |
| Frame Size: | 56C | Ratio: | 1200:1 |
| Product Type: | Right Angle | Output RPM: | 1.46 |
| Ratio Range: | 1000:1 to 2500:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 806 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662798987897 | Weight: | 26.00 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 12.50 IN |
| Packaged Height: | 7.50 IN |

