Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1805 1500/1 WR 56C 1.000
Part #:0230-18715
Catalog #:1805 1500/1 WR 56C 1.000
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Product Type: | Right Angle | Model Code: | 1805 |
| Gear Type: | Double-worm | Output Diameter (in): | 1.000 in |
| Maximum Input HP: | 0.048 | Series Code: | 1800 |
| Product Line: | PowerCubeX Worm Gear Drive | Frame Size: | 56C |
| Ratio: | 1500:1 | Ratio Range: | 1000:1 to 2500:1 |
| Input Style: | C-Face Quill | Output RPM: | 1.17 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 806 in/lbs |
General Specifications
| Weight: | 26.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

