Hub City PowerCubeX Worm Gear Reducer Cast Iron Double-Reduction Worm Reducer - 1806 1500/1 WR 56C .938 (SIDE MT)
Part #:0230-18815
Catalog #:1806 1500/1 WR 56C .938 (SIDE MT)
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Gear Type: | Double-worm | Input Diameter (in): | 0.625 in |
| Model Code: | 1806 | Frame Size: | 56C |
| Product Line: | PowerCubeX Worm Gear Drive | Maximum Input HP: | 0.048 |
| Ratio: | 1500:1 | Output Diameter (in): | 0.938 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | 1800 | Output RPM: | 1.17 |
| Input Style: | C-Face Quill | Ratio Range: | 1000:1 to 2500:1 |
| Center Distance (in): | 1.75 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 806 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 29.00 LB | Packaged Length: | 13.25 IN |
| Packaged Width: | 12.50 IN | Packaged Height: | 7.50 IN |

